E2E-X10MC1L18-M1
Proximity sensor, inductive, nickel-brass, long body, M18, unshielded, 10 mm, DC, 3-wire, NPN NO, M12 connector
Specifications
Size | M18 |
Mounting type | Non-flush |
Sensing distance | 10 mm |
Overall length | 75 mm |
Thread length | 50 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |