Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-X3B28 2M

Proximity sensor, inductive, short brass body M8, shielded, 3 mm, DC, 3-wire, PNP NC, 2 m cable

Specifications

Size M8
Mounting type Quasi-flush
Sensing distance 3 mm
Overall length of sensor 37.8 mm
Thread length 21 mm
Material housing Brass, nickel plated
Output type PNP
Operation mode NC
Connection method Cable
Cable specifications PVC (oil-resistant)
Cable length 2 m
IO-Link function
IO-Link baud rate Not Applicable
Degree of protection (IP) IP67/IP67G/IP69K

Accessories

Y92E-J8S12 Mounting Sleeves e-jig for M8 Prox

Downloads