E2E-X2B1T8 2M
Proximity sensor, inductive, short SUS body M8, shielded, 2 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Overall length | 37.8 mm |
Thread length | 22 mm |
Material housing | Stainless steel |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP67G/IP69K |