E2E-X20MD2L18-T 5M
Proximity sensor, inductive, brass-nickel, M18, non-shielded, 20 mm, NC, 5 m cable, DC 2-wire, no polarity
Specifications
Size | M18 |
Mounting type | Non-flush |
Sensing distance | 20 mm |
Overall length | 77.3 mm |
Thread length | 47 mm |
Material housing | Brass, nickel plated |
Output type | 2-wire |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 5 m |
IO-Link function | |
Degree of protection (IP) | IP67/IP67G/IP69K |