E2E-X2C28 5M
Proximity sensor, inductive, short SUS body M8, shielded, 2 mm, DC, 3-wire, NPN NC, 5 m cable
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Overall length of sensor | 37.8 mm |
Thread length | 22 mm |
Material housing | Stainless steel |
Output type | NPN |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 5 m |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP67G/IP69K |