E2E-X4MB2L8 2M
Proximity sensor, inductive, long SUS body M8, unshielded, 4 mm, DC, 3-wire, PNP NC, 2 m cable
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 4 mm |
Overall length of sensor | 47.8 mm |
Thread length | 30 mm |
Material housing | Stainless steel |
Output type | PNP |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP67G/IP69K |