E2E-X18MB2L30-M1
Proximity sensor, inductive, nickel-brass, long body, M30, unshielded, 18 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M30 |
Mounting type | Non-flush |
Sensing distance | 18 mm |
Overall length | 80 mm |
Thread length | 52 mm |
Material housing | Brass, nickel plated |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
Degree of protection (IP) | IP67/IP69K |