Specifications
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 14 mm |
Overall length of sensor | 53 mm |
Thread length | 33 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP69K |