E2E-X2R5D1-N 5M
Proximity sensor, inductive, brass-nickel, M12, shielded, 2 mm, NO, 5 m cable, DC 2-wire
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 2.5 mm |
Overall length | 47 mm |
Thread length | 32.9 mm |
Material housing | Brass, nickel plated |
Output type | 2-wire |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 5 m |
IO-Link function | |
Degree of protection (IP) | IP67/IP67G/IP69K |