Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-X6MB1TL8 2M

Proximity sensor, inductive, long SUS body M8, unshielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable

Specifications

Size M8
Mounting type Non-flush
Sensing distance 6 mm
Overall length of sensor 47.8 mm
Thread length 30 mm
Material housing Stainless steel
Output type IO-Link, PNP
Operation mode NO
Connection method Cable
Cable specifications PVC (oil-resistant)
Cable length 2 m
IO-Link function
IO-Link baud rate COM3 (230.4 kbps)
Degree of protection (IP) IP67/IP67G/IP69K

Downloads