E2E-X9B1T12 2M
Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 9 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 9 mm |
Overall length | 47.1 mm |
Thread length | 28 mm |
Material housing | Brass, nickel plated |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP67G/IP69K |