Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 1.5 mm |
Overall length of sensor | 37.8 mm |
Thread length | 22 mm |
Material housing | Stainless steel |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | N/A |
Features | Flexible cable |
Degree of protection (IP) | IP67/IP67G/IP69K |