Specifications
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 6 mm |
Overall length of sensor | 47.1 mm |
Thread length | 28 mm |
Material housing | Brass, nickel plated |
Output type | NPN |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link function | |
IO-Link baud rate | Not Applicable |
Degree of protection (IP) | IP67/IP67G/IP69K |