Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2E-X8B3D18-M1

Proximity sensor, inductive, nickel-brass, short body, M18, shielded, 8 mm, DC, 3-wire, PNP NO+NC, IO-Link COM2, M12 connector

Specifications

Size M18
Mounting type Quasi-flush
Sensing distance 8 mm
Overall length of sensor 53 mm
Thread length 34 mm
Material housing Brass, nickel plated
Output type IO-Link, PNP
Operation mode NO + NC
Connection method Connector M12
Cable specifications -
IO-Link function
IO-Link baud rate COM2 (38.4 kbps)
Degree of protection (IP) IP67/IP69K

Accessories

Y92E-J18S30 OMS Mounting Sleeves e-jig for M18 Prox

Downloads