E2E-X8MB1T8-M5
Proximity sensor, inductive, short SUS body M8, unshielded, 8 mm, DC, 3-wire, PNP NO, IO-Link COM3, M8 connector 3 pins
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 8 mm |
Overall length | 39 mm |
Thread length | 20 mm |
Material housing | Stainless steel |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Cable specifications | - |
IO-Link function | |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP69K |