Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Modern machine controller: OMRON NX I/O System

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX I/O Series

NX I/O Series

Modular IP20 IOs

Considering IOs as one of the fundamental ingredients for automation, NX Series offers full portfolio of IO slides and couplers providing added values and unique features in the market. Thanks to NX Series, Omron proposes a complete range of automation products, from the sensor level to the controller side and beyond. Main features in a flash:

  • Fully integrated solution
  • Simplicity for advanced control 
  • High-precision synchronization 
  • Stock optimized and flexibility for all kind of applications thanks to open connectivity
  • Compact design to save space in the cabinets
  • Developed to assist easy maintenance
  • Extended IO Portfolio offering more than 100 available models
  • Unique IOs in the market which offer specialized solutions and further functionalities for specific applications 
  • Distributed and integrated safety solution (safety controllers and IOs)

Specifications & ordering info

Product Type of module Linear analog input type Temperature input type Linear analog output type Digital input type Digital output type Connection method Number of analog inputs Number of analog outputs Number of digital inputs Number of digital outputs Number of encoder input channels Number of pulse input channels Number of pulse output channels Resolution of the analog inputs Resolution of the analog outputs Input circuit type Conversion time Control function Heater burnout detection Permitted voltage at input Output current Short-circuit protected outputs Max. encoder input frequency Max. pulse output frequency Signal processing Suitable for safety functions Memory size With certification Communication port(s) Number of communication ports I/O connection type Number of IOV (V+) terminals Number of IOG (V-) terminals Number of FG terminals Description
2 Analog Inputs, 4 to 20 mA differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
2 Analog Inputs, 4 to 20 mA differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
2 Analog Inputs, -10 to 10 V differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
2 Analog Inputs, -10 to 10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
4 Analog Inputs, 4 to 20 mA differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
4 Analog Inputs, -10 to 10 V single ended, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
4 Analog Inputs, -10 to 10 V differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
4 Analog Inputs, -10 to 10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
8 Analog Inputs, 4 to 20 mA differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
8 Analog Inputs, -10 to +10 V single ended, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
8 Analog Inputs, -10 to +10 V differential, resolution 1:8000, 250 µs/ch, screwless push-in connector, 12 mm wide
8 Analog Inputs, -10 to +10 V differential, resolution 1:30000, 10 µs/ch, screwless push-in connector, 12 mm wide
Serial Communication Interface Unit, 1 x RS-232C, screwless push-in connector, 12 mm wide
Serial Communication Interface Unit, 1 x RS-422/485C, screwless push-in connector, 12 mm wide
Serial Communication Interface Unit, 2 x RS-232C, 9-pin D-sub, 30 mm wide
Safety Gateway for CIP-Safety, SD-Card slot, iBus connection up to 10 A, Interface 1: Ethernet/IP port, Interface 2: CIP-Safety switching ports
High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance (Channnels 2(NPN), Max response frequency 1 MHz, 5 V/24 V voltage input)
High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance (Channnels 2(PNP), Max response frequency 1 MHz, 5 V/24 V voltage input)
High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance (Channnels 2 (In 6(NPN), Out 6(NPN)), Max response frequency 4 MHz, RS-422 Line receiver input)
High-speed counter unit ideal for edge control, achieving high-speed response and high-resolution performance(Channnels 2 (In 6(PNP), Out 6(PNP)), Max response frequency 4 MHz, RS-422 Line receiver input)
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts NX I/O Series

nx prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for NX I/O Series

By completing this form you can request a quotation. Your personal details will be handled confidentially.

nx prod

Personal details

NX I/O Series
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
Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation
Integrated solution 
Stock optimized and flexibility facilitated
Compact Design 
Easy maintenance
Extended IO porfolio

Features

Integrated solution

Fully integrated solution based on Sysmac controllers which enable simplicity for advanced control. The simplest process to use IOs in Sysmac Studio platform, merely plug and play. NX Series is part of the full and integrated Sysmac solution. From the sensor level to the IoT side with just one controller.
NX IO Series: A fully integrated solution based on Sysmac
  • NX IO Series: A fully integrated solution based on Sysmac

    NX IO Series: A fully integrated solution based on Sysmac

    Discover the OMRON NX IO Series. A fully integrated solution based on Sysmac controllers – designed to make advanced control simple. The Sysmac Studio platform offers the easiest way to set up and use I/Os: just plug and play. The NX Series is part of the complete and integrated Sysmac solution, connecting everything from the sensor level to the IoT layer with one controller, one software, and one network. #OMRON #Sysmac #NXSeries #IndustrialAutomation

    00:32
OMRON NX Series – Optimized stock, maximum flexibility
  • OMRON NX Series – Optimized stock, maximum flexibility

    OMRON NX Series – Optimized stock, maximum flexibility

    NX Series of IP20 I/Os helps optimized stock and maximize flexibility. Discover the efficiency of OMRON’s NX Series! The same NX components can be used across multiple applications, reducing stock requirements. Thanks to open connectivity over major Industrial Ethernet networks, you can keep the same I/Os for all your machines. #OMRON #NXSeries #Sysmac #IndustrialAutomation ​

    00:32

Stock optimized and flexibility maximized

Discover the efficiency of OMRON's NX Series!

Stock is minimized using same NX slides for multiple applications.

Flexibility is increased thanks to open connectivity over the main Ethernet networks.

The size that counts

Compact design for each slide to save space in the cabinet. Just 12mm width per IO unit. Save money when cabinets are designed.
OMRON NX Series – Compact I/O units for efficient cabinet design
Save time in maintenance with OMRON NX Series I/Os
  • Save time in maintenance with OMRON NX Series I/Os

    Save time in maintenance with OMRON NX Series I/Os

    Save time in maintenance and commissioning tasks. With screwless technology and detachable blocks, NX I/O slides can be connected quickly and easily using the right cables. Fast replacements and simple handling make maintenance easier than ever, while code pins help minimize wiring mistakes. #OMRON #NXSeries #Sysmac #IndustrialAutomation #Maintenance

    00:50

Easy maintenance and commissioning

Save time in commissioning and maintenance tasks thanks to screwless technology and detachable blocks.

Fast replacements which assist the easiest maintenance.

Minimize wiring mistakes employing code pins.

Extended IO Portfolio

More than 100 available models to propose a full range of IO units.

Precise synchronisation for advanced motion applications is facilitated.

Flexible topologies supported.

Unique IO slides in the market which offer specialized solutions, further functionalities and libraries for specific applications.

Have a look at distinctive and patented temperature controller NX-TC units, high speed analogue NX-HAD units, distributed and integrated safety solutions (safety controllers and IOs) or other differentiated NX IOs.

Extended I/O Portfolio: The OMRON NX Series offers a complete range of I/O units to cover every need
  • Extended I/O Portfolio: The OMRON NX Series offers a complete range of I/O units to cover every need

    Extended I/O Portfolio: The OMRON NX Series offers a complete range of I/O units to cover every need

    With more than 100 available models, the NX Series offers a complete range of I/O units to cover every need. Enjoy precise synchronization for advanced motion applications and support for flexible topologies. Discover unique I/O slides that bring specialized solutions, additional functionalities, and dedicated libraries for specific applications — including the patented NX-TC temperature controllers, NX-HAD high-speed analog units, and integrated safety controllers and I/Os. #OMRON #NXSeries #Sysmac #IndustrialAutomation #MotionControl

    00:38

Technical support

Related products

Downloads

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Link]- Turck I/O Hub (TBIL) Connection Guide
en PDF 3.89 MB
o

Please or register to view this content

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Lnk]- MTS Sensors (E-Series) Connection Guide
en PDF 3.93 MB
o

Please or register to view this content

download
CXONE-AL_D-V4 NX-IO Configurator Operation Manual
enPDF 6.97 MB
download
High Speed Analog Test Library Users Manual
enPDF 3.64 MB
download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Link]- Turck I/O Hub (TBIL) Connection Guide
en PDF 3.89 MB
o

Please or register to view this content

download
CJ-series -[EtherNet/IP]- NX-EIC + NX-ILM400 -[IO-Lnk]- MTS Sensors (E-Series) Connection Guide
en PDF 3.93 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- FESTO SFAW-series W Flow Sensor Connection Guide
en PDF 2.62 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- NX-ECC + NX-ILM400 -[IO-Link]- FESTO SPAE- Pressure Sensor Connection Guide
en PDF 2.42 MB
o

Please or register to view this content

download
NX-SI/SO Safety I/O Unit Datasheet
enPDF 2.62 MB
download
NX-SL3___ Safety CPU Unit Datasheet
enPDF 2.42 MB
download
NX-SL5___ Safety CPU Unit Datasheet
enPDF 2.21 MB
download
CXONE-AL_D-V4 NX-IO Configurator Operation Manual
enPDF 6.97 MB
download
High Speed Analog Test Library Users Manual
enPDF 3.64 MB
download
IO-Link System Users Manual
enPDF 9.22 MB
download
NX Series Load Cell Input Unit Setup Manual
enPDF 1.11 MB