NX-ECC203
NX-series EtherCAT Coupler, 2 ports, 125 µs cycle time, 63 I/O units, max I/O current 10 A, screwless push-in connector, delivered with end cover
Specifications
I/O system | NX I/O Bus |
Type of module | Bus coupler |
IO-Link master | |
Suitable for safety functions | |
SIL according to IEC 61508 | None |
Communication port(s) | EtherCAT Slave |
Number of communication ports | 2 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 46 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 250 g |
Accessories
GX-JC03 | 3-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06 | 6-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06-H | 6-port EtherCAT Junction module, 24 VDC power supply, with node switches |
|
|
NX-AUX01 | NX-series accessory, DIN rail insulation spacers, set of 3 pcs |
|
|
NX-AUX02 | Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins) |
|
|
NX-PD1000 | NX bus power supply unit, 24 V DC input, non-isolated, screwless push-in connector, 12 mm wide |
|
|
NX-PF0730 | NX I/O power feed unit, 5-24 V DC input, 8 terminals, 10A, screwless push-in connector, 12mm wide |
|
|
XS6W-6LSZH8SS500CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m |
|