This product has been discontinued; production has ended on 2024-04-30.
Specifications
Connector 1 | RJ45 straight plug |
Connector 2 | RJ45 straight plug |
Category | 6A (IEC) |
Cable type | F/UTP |
Cable length | 2 m |
Suitable for robotics | |
Material sheath | LSZH |
Color outer sheath | Yellow |
Cable diameter | 6.3 mm |