NX-TC3407
4 loops, Thermocouple/Pt100 input, PNP 8 Digital Outputs 24 VDC, 21 mA/point, Heat and Cool control, Push-in Plus terminals
Specifications
I/O system | NX I/O Bus |
Type of module | Temperature control |
Number of digital inputs | 0 |
Digital input type | None |
Number of digital outputs | 8 |
Digital output type | PNP, PWM |
Number of analog inputs | 4 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Number of control loops | 4 |
Linear analog input type | None |
Input circuit type | Isolated |
Number of analog outputs | 0 |
Linear analog output type | None |
Conversion time | 50 ms/unit |
Signal processing | Free running |
Control function | Heat and cool |
Heater burnout detection | |
IO-Link master | |
I/O connection type | Push-in |
Number of I/O connectors | 2 |
Detachable I/O connector | |
SIL according to IEC 61508 | None |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 100 mm |
Product Width (unpacked) | 24 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 140 g |
Accessories
NX-AUX02 | Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins) |
|
|
NX-HB3201 | Heater Burnout Detection Unit, 4 CT inputs, 4 PNP Outputs, screwless push-in connector, 12 mm wide |
|