Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-HB3201

Heater Burnout Detection Unit, 4 CT inputs, 4 PNP Outputs, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Temperature control
Number of digital inputs 0
Digital input type None
OFF/ON delay 10-10 ms
Number of digital outputs 4
Digital output type PNP
Number of analog inputs 4
Temperature input type None
Linear analog input type Current transformer
Resolution of the analog inputs 10 Bit
Input circuit type Standard
Number of analog outputs 0
Linear analog output type None
Resolution of the analog outputs 0 Bit
Conversion time 10 ms/unit
Signal processing Free running
IO-Link master
I/O connection type Push-in
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
SIL according to IEC 61508 None
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 70 g

Accessories

E54-CT1 Current transformer for heater burnout detection (5.8mm dia)
E54-CT3 Current transformer for heater burnout detection (12mm dia)
NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBA162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B)

Downloads