Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-TC2405

2 loops, Thermocouple/Pt100 input, PNP 2 Digital Outputs 24 VDC, 21mA/point, Heat or Cool control, Heater burnout alarm, Push-in Plus terminals

Specifications

I/O system NX I/O Bus
Type of module Temperature control
Number of digital inputs 0
Digital input type None
Number of digital outputs 2
Digital output type PNP, PWM
Number of analog inputs 2
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, Pt1000, R, S, T, U
Number of control loops 2
Linear analog input type None
Input circuit type Isolated
Number of analog outputs 0
Linear analog output type None
Conversion time 50 ms/unit
Signal processing Free running
Control function Heat or cool
Heater burnout detection
IO-Link master
I/O connection type Screwless clamp
Number of I/O connectors 1
Detachable I/O connector
SIL according to IEC 61508 None
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 75 g

Accessories

E54-CT1 Current transformer for heater burnout detection (5.8mm dia)
NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBA162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B)

Downloads