Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-V680C1

NX series RFID communication unit, 1 antenna port

Specifications

I/O system NX I/O Bus
Type of module RFID
Signal processing Free running
IO-Link master
Suitable for safety functions
SIL according to IEC 61508 None
Number of communication ports 1
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 30 mm
Product Depth (unpacked) 71 mm
Product Weight (unpacked) 120 g

Downloads