Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX-CIF101

Serial Communication Interface Unit, 1 x RS-232C, screwless push-in connector, 12 mm wide

Specifications

I/O system NX I/O Bus
Type of module Communication
Signal processing Free running
IO-Link master
Number of I/O connectors 1
Suitable for safety functions
SIL according to IEC 61508 None
Communication port(s) Serial RS-232C
Number of communication ports 1
Degree of protection (IP) IP20
Product Height (unpacked) 100 mm
Product Width (unpacked) 12 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 66 g

Accessories

NX-AUX02 Terminal block coding pins for 10x NX I/O units (terminal block: 30 pins, unit: 30 pins)

Spare parts

NX-TBC162 Replacement screwless push-in connector with 16 wiring terminals (marked A+B+FG)

Downloads