Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Sysmac Automation Platform

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Sysmac Automation Platform

Sysmac is the latest machine automation platform from Omron with integration throughout: from controller to software.

The guiding principles behind the Sysmac automation platform are:

  • One control for the entire machine or production cell
  • Harmony between machine and people
  • Open communication and open programming standards.
The result: a powerful and robust automation platform with a new Machine Automation Controller, that integrates motion, sequencing, safety, networking and vision inspection, a new software (Sysmac Studio), that includes configuration, programming, simulation and monitoring and a fast machine network (EtherCAT) to control motion, safety, vision, sensors and actuators.

Why Sysmac?

Since 1971 Sysmac has been used on PLCs, and has conveyed the Omron principles of reliability, robustness and fast control. Today we expand these principles across the whole machine.

Fastest Machine Network: To achieve the accuracy and predictability required by today’s machines, Omron selected EtherCAT, the fastest machine network. This is not only for motion, but IO, Safety and Vision. This gives a huge benefit to the customer simplifying the cabling and delivering astonishing performance.

Intel Architecture: Traditional ASIC based PLCs take time to develop and are not easy to change quickly. Sysmac uses an Intel® Atom™ or Core™ i7 processor and Real Time Operating System (RTOS) to shorten the development time and accelerate the ability to respond to new requirements. Performance can easily be scaled to suit the machine, without changing the design.

One Machine Controller

Integrating motion, sequencing, vision and networks in ONE machine controller gives you complete control over the entire machine with high performance and easy operation.

Key Controller Features

  • EtherNet/IP and EtherCAT ports embedded
  • Standard IEC 61131-3 programming
  • Certified PLCopen Function Blocks for Motion Control
  • Global standards CE, cULus, NK, LR

Machine Control Features

  • Seamless integration of Logic and Motion
  • Synchronous control of all machine network devices
  • Backwards compatibility with most CJ PLC-series modules

Motion Control Features

  • Control up to 256 axes of motion
  • Linear and circular interpolation
  • Electronic cam and gearing

One Machine Network

EtherCAT is the fastest emerging network for machine automation. It’s fast, accurate and highly efficient for the total machine.

Key EtherCAT features

  • Industrial Ethernet using standard IEEE 802.3 frames
  • High synchronization accuracy by using a distributed clock mechanism
  • The fastest network on the market with 100 μs refresh time and less than 1 μs jitter
  • Simple to set up with automatic address assignment for nodes
  • Uses standard Ethernet cables and connectors
  • Flexible Network Topology
  • On-the-Fly data exchange with slave devices for high throughput
  • Supports up to 512 slaves
  • Control Omron Servos, Inverters, Vision Systems, Robots, Distributed I/O, Safety, Sensors and more

One connection via the machine controller allows seamless control and communication with both the machine and the factory.

The Sysmac machine controllers join the world standard factory automation network, EtherNet/IP, with the best Ethernet-based machine control network, EtherCAT.

Key Ethernet/IP Features

  • Peer-to-Peer controller communication
  • Interface with NA HMI series or SCADA software
  • Database connection for MS SQL Server, Oracle, MySQL, IBM DB2 and Firebird
  • FTP
  • Support MATLAB/Simulink simulation software

One Machine Software

One software to control and configure the entire machine via a single connection gives you the power and efficiency to develop and create like never before.

Learn it once

  • One software for logic, motion, safety, drives, vision and HMI
  • Fully compliant with the open standard IEC 61131-3
  • One consistent design environment
Develop it fast
  • Supports Ladder, Structured Text and Function Block programming with a comprehensive instruction set
  • Graphical CAM editor for easy development and programming of complex motion profiles
  • Intuitive editor with auto-complete assistance for Ladder and Structured Text programming

Test it as one

  • One simulation tool for sequence and motion in a 3D environment
  • Complete or partial program can be simulated and debugged

  • Data trending for tuning and debugging
  • Emulation of all Sysmac controllers functions

Secure it all

  • Advanced security function with 32 digit security password
  • Complete project or single Function Block can be protected (available in Sysmac Studio above v1.)
  • Machine cloning prevention
  • One Intuitive Interface

Applications

eu vibration image1 prod

Vibration Suppression

Handling liquids at high speeds? Need to suppress vibration in motion applications? See how the Sysmac NJ Machine Automation Controller manages.

read more

What our customers think

working progress sol

From wood to window frames in 60 seconds

Thanks to our Sysmac platform, Working Process S.r.l., located in Niviano of Rivergaro, a few kilometers from Piacenza in Italy, achieved the goal of revolutionising the methodology of machining wooden frames, using a single automated line, and all completed in accordance with the relevant safety standards.

read more
eu web its 420 420 sol

Distributed safety control made possible by Sysmac

IDEAL Trade Service (ITS) in the Czeck Republic is a producer of finishing system technology for the surface treatment industry. It supplies complete painting lines, which can cover more than 5,000m2. These production lines are very large and complex, and include dip pre-treatment lines, drying boxes, painting boxes, tunnel ovens, cooling areas, conveyor systems, water treatment plants, and air handling systems.

read more
ricoh sol

Shop floor to top floor

International print system manufacturer Ricoh is set to create links between its UK toner cartridge production and refill operations and a factory-level database, using Omron control technology to allow two-way real-time communications for the first time.

read more