1S Drives
Sysmac general purpose servo
Ratings: 230 VAC from 50 W to 1.5 kW, 400 VAC from 400 W to 15 kW
- 23-bit resolution encoder
- Fast and secure screw-less push-in in all connectors
- Pluggable connectors for easy pre-wiring and system maintenance
- Direct wiring of I/O signals
- Embedded relay for direct motor brake control
- Improved loop control for overshoot and quick setting time
- Safety function built-in:
- Network Safe Torque Off: PLd (EN ISO 13849-1), SIL2 (IEC 61508)
- Hardwired Safe Torque Off: PLe (EN ISO 13849-1), SIL3 (IEC 61508)
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated output | Safety functions | Description | |
|---|---|---|---|---|---|---|
|
|
EtherCAT | 230 V single phase | 0.1 kW | STO | 1S servo drive, EtherCAT type, 100 W, 1~ 230 VAC |
|
|
|
EtherCAT | 230 V single phase | 0.2 kW | STO | 1S servo drive, EtherCAT type, 200 W, 1~ 230 VAC |
|
|
|
EtherCAT | 230 V single phase | 0.4 kW | STO | 1S servo drive, EtherCAT type, 400 W, 1~ 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 0.6 kW | STO | 1S servo drive, EtherCAT type, 600 W, 3~ 400 VAC |
|
|
|
EtherCAT | 230 V single phase | 0.75 kW | STO | 1S servo drive, EtherCAT type, 800 W, 1~ 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 1 kW | STO | 1S servo drive, EtherCAT type, 1 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 15 kW | STO | 1S servo drive, EtherCAT type, 15 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 1.5 kW | STO | 1S servo drive, EtherCAT type, 1.5 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 230 V single phase | 1.5 kW | STO | 1S servo drive, EtherCAT type, 1.5 kW, 1~ 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 2 kW | STO | 1S servo drive, EtherCAT type, 2 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 3 kW | STO | 1S servo drive, EtherCAT type, 3 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 5.5 kW | STO | 1S servo drive, EtherCAT type, 5.5 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 7.5 kW | STO | 1S servo drive, EtherCAT type, 7.5 kW, 3~ 400 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts 1S Drives
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for 1S Drives
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Videos
-
OMRON - 1S Servo System
1S is a servo system designed to optimize the full cycle, through the machine design, installation and commissioning tasks and finally to the maintenance once in production. The 1S servo offers high resolution multi-turn encoder without battery backup, safety network built.-in and improved loop control allowing accurate and higher machine productivity.
01:13



