Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-1SN01H-ECT

1S servo drive, EtherCAT type, 100 W, 1~ 230 VAC

Specifications

Servo control method EtherCAT
Drive supply voltage 230 V single phase
Rated output 0.1 kW
Safety functions STO
Product Height (unpacked) 223 mm
Product Width (unpacked) 40 mm
Product Depth (unpacked) 196.05 mm
Product Weight (unpacked) 1200 g

Accessories

R88A-CN101A 1S motor connector (CNC) for 230 V, 0.1 to 1 kW
R88A-FI1S103-SE 1S Servo RFI filter; 230 VAC single-phase, for 100 and 200 W drives
R88A-SC011S-E 1S series cable clamp A. Used in 230 V drives up to 750 W

Downloads

download
1S Series Users Manual
enPDF 23 MB
download
1S Series Multi-axis Setup and Tuning Getting Started Guide
enPDF 7.86 MB
download
1S-Series Setup Manual
enPDF 6.51 MB
download
1S-series Servos for EN Instruction Manual
enPDF 3.39 MB
download
Motor Sizing Tool Operation Manual
enPDF 3.83 MB