Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-1M05030T-S2

1S AC servo motor, 50 W, 230 VAC, 3000 rpm, 0.159 Nm, absolute encoder

Specifications

Servo control method EtherCAT
Drive supply voltage 230 V single phase
Rated output 0.05 kW
Rated speed 3000 r/min
Rated torque 0.159 Nm
Peak torque 0.56 Nm
Encoder type Absolute without battery
Encoder resolution 23 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 40 mm
Shaft diameter 8 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 350 g

Accessories

R88A-CA1A003SFR 1S series servo motor flexible power cable, 3 m, 230 V: 50 to 750 W, reverse/non-load mounting
R88A-CA1A005SFR 1S series servo motor flexible power cable, 5 m, 230 V: 50 to 750 W, reverse/non-load mounting
R88A-CA1A020SFR 1S series servo motor flexible power cable, 20 m, 230 V: 50 to 750 W, reverse/non-load mounting
R88A-CR1A001-5CF-E 1S series servo encoder cable, 1.5m, 230V: 50-750W
R88A-CR1A003CF-E 1S series servo encoder cable, 3m, 230V: 50-750W
R88A-CR1A005CF-E 1S series servo encoder cable, 5m, 230V: 50-750W
R88A-CR1A010CF-E 1S series servo encoder cable, 10m, 230V: 50-750W
R88A-CR1A015CF-E 1S series servo encoder cable, 15m, 230V: 50-750W
R88A-CR1A020CF-E 1S series servo encoder cable, 20m, 230V: 50-750W
R88A-SC011S-E 1S series cable clamp A. Used in 230 V drives up to 750 W

Downloads