1S Drives with Safety Functionality
Higher Productivity and Safer Environment
Ratings: 230 VAC from 200 W to 1.5 kW, 400 VAC from 1 kW to 3 kW
- Integrated Safety over EtherCAT (FSoE)
- All safety functions conform to maximum safety performance level PLe (SIL-3)
- Safety functions over Network (STO, SS1, SS2, SOS, SLS, SLP, SDI, SBC)
- Safety functions Hardwired (STO)
- Fast and secure screw-less push-in in all connectors
- Pluggable connectors for easy pre-wiring and system maintenance
- One cable connection to the motor
- Part of Sysmac family, fully integrated in Sysmac Studio
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated output | Safety functions | Description | |
|---|---|---|---|---|---|---|
|
|
EtherCAT | 230 V single phase | 0.4 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 400 W, 1~ 230 VAC |
|
|
|
EtherCAT | 230 V single phase | 0.75 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 800 W, 1~ 230 VAC |
|
|
|
EtherCAT | 400 V three phase | 1 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 1 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 1.5 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 1.5 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 2 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 2 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 3 kW | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO | 1SA servo drive with safety, EtherCAT type, 3 kW, 3~ 400 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts 1S Drives with Safety Functionality
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for 1S Drives with Safety Functionality
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Machine Safety
Videos
-
OMRON 1S Servo System with Safety Functionality
Meet our 1S Safety AC Servo System that provides solutions for “Higher Productivity & Safer Environment”. OMRON 1S Safety Series with improved safety functionalities enables manufacturing and maintenance without machine stopping with increased productivity. For more information on the products please check our website 1S Drives with Motion Safety: 1S Motors with Motion Safety
02:29
OMRON 1S Servo System with Safety Functionality
Meet our 1S Safety AC Servo System that provides solutions for “Higher Productivity & Safer Environment”. OMRON 1S Safety Series with improved safety functionalities enables manufacturing and maintenance without machine stopping with increased productivity. For more information on the products please check our website 1S Drives with Motion Safety: 1S Motors with Motion Safety
-
OMRON 1S Servo System with Safety Functionality | Wiring Machine
Watch this video to see how OMRON AC Servo System with Safety Functionality increase your wiring machine’s productivity and help ensure safe operations with improved safety functionalities SLS, SDI, SS2, SOS and SLP. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
03:06
OMRON 1S Servo System with Safety Functionality | Wiring Machine
Watch this video to see how OMRON AC Servo System with Safety Functionality increase your wiring machine’s productivity and help ensure safe operations with improved safety functionalities SLS, SDI, SS2, SOS and SLP. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
-
OMRON 1S Servo System with Safety Functionality | Packaging Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your packaging line safe and running. Detection and operator adjustment at safe standstill with SLS, SDI, SS2 and SOS. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
02:36
OMRON 1S Servo System with Safety Functionality | Packaging Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your packaging line safe and running. Detection and operator adjustment at safe standstill with SLS, SDI, SS2 and SOS. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
-
OMRON 1S Servo System with Safety Functionality | Filling Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your filling line safe and running. Detection adjustment, continuous production, and easy maintenance with SLS and SDI. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
02:47




