Specifications
Servo control method | EtherCAT |
Drive supply voltage | 400 V three phase |
Rated output | 1 kW |
Safety functions | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO |
Product Weight (unpacked) | 4500 g |
Accessories
R88A-FI1SA309-SE | 1SA Servo RFI filter; 400 VAC , for 1 kW to 3 kW drives |
|
|
R88A-RR30033 | External regeneration resistor, capacity: 60 W, 33 Ohm |
|
Spare parts
R88A-CN101B | 1S Brake interlock connector (CN12) |
|