Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to NX Safety distributed

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NX Safety distributed

NX Safety distributed

Integrated safety into machine automation

The Sysmac automation platform integrates the safety solution within our one connection and one software concept. One connection is realised through the use of Safety over EtherCAT - FSoE - protocol. The one software is achieved by using the Sysmac Studio for configuration, programming and maintenance. The NX safety system consists of safety controller and safety I/O units. Both the safety controller and safety I/O can be freely distributed in an I/O rack throughout the network, mixing them in any combination with standard NX I/O.

  • The safety controller meets Category 4, PLe according to the EN ISO 13849-1 and SIL3 according to the IEC 61508
  • Up to 8 safety input points per unit
  • Safety Function Blocks conforming with IEC 61131-3 standard programming
  • PLCopen Function Blocks for safety
  • Integration in one software, Sysmac Studio

Specifications & ordering info

Ordering information

Communication and control units

Module Type

Protocol

Connection

Specification

Width

Order Code

Communication coupler

EtherCAT Slave

2 RJ45 ports

(in + out)

Up to 63 I/O units.

Max. 1,024 bytes in + 1,024 bytes out

Supports distributed clock

I/O power supply up to 10 A

46 mm

NX-ECC203

Safety controller integrated

NX-Bus

128 Safety connections

Up to 2 MB Safety program capacity

Up to 128 Safety slices

Up to 1024 safety I/O points

Safety and standard digital/analog slices can be connected

30 mm

NX-SL3500

32 Safety connections

512 KB Safety program capacity

Up to 32 Safety slices

Up to 256 safety I/O points

Safety and standard digital/analog slices can be connected

30 mm

NX-SL3300

Safety Digital I/O units

Module type

Channels, Signal type

Performance1, I/O Refresh Mode

Connection type

Width

Order Code

Safety Digital Input

4 inputs + 2 test outputs

Free Run

Screwless push-in (NX-TBA082)

12 mm

NX-SIH400

8 inputs + 2 test outputs

Free Run

Screwless push-in (NX-TBA162)

12 mm

NX-SID800

Safety Digital Output

2 outputs, 2.0 A

Free Run

Screwless push-in (NX-TBA082)

12 mm

NX-SOH200

4 outputs, 0.5 A

Free Run

Screwless push-in (NX-TBA082)

12 mm

NX-SOD400

Note: For a standard I/O unit please check the chapter NX-I/O.

Software tool

To program the NX-Series use the Sysmac studio software tool, please have a look on the section Software to select your licence


1. Digital I/O performance

1. Digital I/O performance

Accessories

Ethernet cables and accessories

EtherCAT patch cables, improved shield

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

20

30

50

100

150

200

300

500

750

1000

1500

2000

 

M12 straight

M12 straight

PVC

AWG22, 2 pairs

Black

XS5W-T421-[.]M2-SS

 

M12 straight

RJ45

PVC

AWG22, 2 pairs

Black

XS5W-T421-[.]MC-SS

Note: For [.] fill in the 1-character length code.

Ethernet patch cables, standard RJ45 connectors

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

20

30

50

100

150

200

300

500

750

1000

1500

2000

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Blue

XS6W-6LSZH8SS[...]CM-B

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Yellow

XS6W-6LSZH8SS[...]CM-Y

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Green

XS6W-6LSZH8SS[...]CM-G

 

RJ45 std.

RJ45 std.

PUR

Cat5e S/FTP 4 pairs

Green

XS6W-5PUR8SS[...]CM-G

Note: For [...] fill in the length in cm.

Ethernet patch cables, RJ45/M12 connectors

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

30

50

100

200

300

500

1000

1500

 

RJ45

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T421-[.]MD-K

 

M12 straight

M12 straight

PVC

Cat5e Shielded Quad

Light Blue

B

C

D

E

G

J

K

XS5W-T421-[.]M2-K

 

M12 straight

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T421-[.]MC-K

 

M12 angled

M12 angled

PVC

Cat5e Shielded Quad

Light Blue

B

C

D

E

G

J

K

XS5W-T422-[.]M2-K

 

M12 angled

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T422-[.]MC-K

Note: For [.] fill in the 1-character length code.

Specifications

Item

XS6W-6LSZH8SS_CM-_

XS6W-5PUR8SS_CM-G

Rated current

1 A (at 50°C)

Withstand voltage

1,000 VDC for 60 s (leakage current: 1 mA max.)

Ambient operating temperature

−20 to 60°C

−40 to 85°C

Ambient storage temperature

−20 to 60°C

−40 to 85°C

Ambient installation temperature

0 to 50°C

−10 to 60°C

Protective structure

IP20

IP20

Accessories

Ethernet cables and accessories

Accessories

Type

Connector

Specification

Color

Length

Order code

Ethernet installation cable

none

CAT 5, SF/UTP, 4 × 2 × AWG 24/1
(solid core), Polyurethane (PUR)

Green

100 m

WM IE-5IC4x2xAWG24/1-PUR

Ethernet installation cable

none

CAT 5, SF/UTP, 4 × 2 × AWG 26/7
(stranded core), Polyurethane (PUR)

100 m

WM IE-5CC4x2xAWG26/7-PUR

Ethernet socket

RJ45 socket

DIN-rail mount socket to terminate
installation cable in the cabinet

Grey

60 × 17.5 × 67 mm

WM IE-TO-RJ45-FJ-B

Ethernet field-mount plugs

Metal RJ45

for AWG22 to AWG26

Chrome

52 mm

WM IE-PS-RJ45-FH-BK

Ethernet field-mount plugs

Plastic RJ45

for AWG22 to AWG24

Black

52 mm

XS6G-T421-1

Industrial switching hubs

Shape

Functions

Ports

Failure detection

Power supply voltage

Order code

 

Quality of Service (QoS):

EtherNet/IP control data priority

Failure detection:

Broadcast storm and LSI error detection
10/100BASE-TX, Auto-negotiation

3

24.0 VDC±5%

W4S1-03B

 

5

W4S1-05B

W4S1-05C

EtherCAT junction slave

Shape

Functions

Ports

Power supply voltage

Order code

 

Creation of star- and tree topologies
in EtherCAT networks.

Distributed Clock (DC) is supported.

3

20.4 to 28.8 VDC

(24 VDC –15% to 20%)

GX-JC03

 

6

GX-JC06

 

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts NX Safety distributed

nx safety fsoe log0 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for NX Safety distributed

By completing this form you can request a quotation. Your personal details will be handled confidentially.

nx safety fsoe log0 prod

Personal details

NX Safety distributed
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
Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Safety Units

Safety Controller

nx sc additional units safety controller prod

Safety I/O modules

nx-s safetyio standalone prod

Downloads