1S Motors with Safety Functionality
Simplifying Motion and Safety
Ratings: 230 VAC from 200 W to 1.5 kW, 400 VAC from 750 W to 3 kW
- Battery-free absolute multi-turn encoder safety certified
- 20-bit high resolution encoder
- One click connection
- Rotating connector
- Suppresses vibration of low-rigidity machines during acceleration/deceleration
- One cable connection: power, encoder and brake cable in a pre-assembled cable with IP67 connector
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated torque | Rated speed | Rated output | Encoder type | Motor with brake | Description | |
|---|---|---|---|---|---|---|---|---|---|
|
|
EtherCAT | 400 V three phase | 3.18 Nm | 3000 r/min | 1 kW | Absolute without battery | Yes | 1SA AC servo motor, 1 kW, 400 VAC, 3000 rpm, 3.18 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 3.18 Nm | 3000 r/min | 1 kW | Absolute without battery | No | 1SA AC servo motor, 1 kW, 400 VAC, 3000 rpm, 3.18 Nm, absolute encoder |
|
|
|
EtherCAT | 230 V single phase | 3.18 Nm | 3000 r/min | 1 kW | Absolute without battery | Yes | 1SA AC servo motor, 1 kW, 230 VAC, 3000 rpm, 3.18 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 230 V single phase | 3.18 Nm | 3000 r/min | 1 kW | Absolute without battery | No | 1SA AC servo motor, 1 kW, 230 VAC, 3000 rpm, 3.18 Nm, absolute encoder |
|
|
|
EtherCAT | 400 V three phase | 4.77 Nm | 3000 r/min | 1.5 kW | Absolute without battery | Yes | 1SA AC servo motor, 1.5 kW, 400 VAC, 3000 rpm, 4.77 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 4.77 Nm | 3000 r/min | 1.5 kW | Absolute without battery | No | 1SA AC servo motor, 1.5 kW, 400 VAC, 3000 rpm, 4.77 Nm, absolute encoder |
|
|
|
EtherCAT | 230 V single phase | 4.77 Nm | 3000 r/min | 1.5 kW | Absolute without battery | Yes | 1SA AC servo motor, 1.5 kW, 230 VAC, 3000 rpm, 4.77 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 230 V single phase | 4.77 Nm | 3000 r/min | 1.5 kW | Absolute without battery | No | 1SA AC servo motor, 1.5 kW, 230 VAC, 3000 rpm, 4.77 Nm, absolute encoder |
|
|
|
EtherCAT | 400 V three phase | 6.37 Nm | 3000 r/min | 2 kW | Absolute without battery | Yes | 1SA AC servo motor, 2 kW, 400 VAC, 3000 rpm, 6.37 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 6.37 Nm | 3000 r/min | 2 kW | Absolute without battery | No | 1SA AC servo motor, 2 kW, 400 VAC, 3000 rpm, 6.37 Nm, absolute encoder |
|
|
|
EtherCAT | 400 V three phase | 9.55 Nm | 3000 r/min | 3 kW | Absolute without battery | Yes | 1SA AC servo motor, 3 kW, 400 VAC, 3000 rpm, 9.55 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 9.55 Nm | 3000 r/min | 3 kW | Absolute without battery | No | 1SA AC servo motor, 3 kW, 400 VAC, 3000 rpm, 9.55 Nm, absolute encoder |
|
|
|
EtherCAT | 400 V three phase | 2.39 Nm | 3000 r/min | 0.75 kW | Absolute without battery | Yes | 1SA AC servo motor, 750 W, 400 VAC, 3000 rpm, 2.39 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 2.39 Nm | 3000 r/min | 0.75 kW | Absolute without battery | No | 1SA AC servo motor, 750 W, 400 VAC, 3000 rpm, 2.39 Nm, absolute encoder |
|
|
|
EtherCAT | 400 V three phase | 9.55 Nm | 1500 r/min | 1.5 kW | Absolute without battery | Yes | 1SA AC servo motor, 1.5 kW, 400 VAC, 1500 rpm, 9.55 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 400 V three phase | 9.55 Nm | 1500 r/min | 1.5 kW | Absolute without battery | No | 1SA AC servo motor, 1.5 kW, 400 VAC, 1500 rpm, 9.55 Nm, absolute encoder |
|
|
|
EtherCAT | 230 V single phase | 9.55 Nm | 1500 r/min | 1.5 kW | Absolute without battery | Yes | 1SA AC servo motor, 1.5 kW, 230 VAC, 1500 rpm, 9.55 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 230 V single phase | 9.55 Nm | 1500 r/min | 1.5 kW | Absolute without battery | No | 1SA AC servo motor, 1.5 kW, 230 VAC, 1500 rpm, 9.55 Nm, absolute encoder |
|
|
|
EtherCAT | 230 V single phase | 0.637 Nm | 3000 r/min | 0.2 kW | Absolute without battery | Yes | 1SA AC servo motor, 200 W, 230 VAC, 3000 rpm, 0.637 Nm, absolute encoder, with brake |
|
|
|
EtherCAT | 230 V single phase | 0.637 Nm | 3000 r/min | 0.2 kW | Absolute without battery | No | 1SA AC servo motor, 200 W, 230 VAC, 3000 rpm, 0.637 Nm, absolute encoder |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts 1S Motors with Safety Functionality
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for 1S Motors with Safety Functionality
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Machine Safety
Videos
-
OMRON 1S Servo System with Safety Functionality
Meet our 1S Safety AC Servo System that provides solutions for “Higher Productivity & Safer Environment”. OMRON 1S Safety Series with improved safety functionalities enables manufacturing and maintenance without machine stopping with increased productivity. For more information on the products please check our website 1S Drives with Motion Safety: 1S Motors with Motion Safety
02:29
OMRON 1S Servo System with Safety Functionality
Meet our 1S Safety AC Servo System that provides solutions for “Higher Productivity & Safer Environment”. OMRON 1S Safety Series with improved safety functionalities enables manufacturing and maintenance without machine stopping with increased productivity. For more information on the products please check our website 1S Drives with Motion Safety: 1S Motors with Motion Safety
-
OMRON 1S Servo System with Safety Functionality | Wiring Machine
Watch this video to see how OMRON AC Servo System with Safety Functionality increase your wiring machine’s productivity and help ensure safe operations with improved safety functionalities SLS, SDI, SS2, SOS and SLP. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
03:06
OMRON 1S Servo System with Safety Functionality | Wiring Machine
Watch this video to see how OMRON AC Servo System with Safety Functionality increase your wiring machine’s productivity and help ensure safe operations with improved safety functionalities SLS, SDI, SS2, SOS and SLP. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
-
OMRON 1S Servo System with Safety Functionality | Packaging Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your packaging line safe and running. Detection and operator adjustment at safe standstill with SLS, SDI, SS2 and SOS. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
02:36
OMRON 1S Servo System with Safety Functionality | Packaging Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your packaging line safe and running. Detection and operator adjustment at safe standstill with SLS, SDI, SS2 and SOS. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
-
OMRON 1S Servo System with Safety Functionality | Filling Line
Watch this video to see how OMRON 1S Servo System with Safety Functionality provides solutions with improved safety functionalities to keep your filling line safe and running. Detection adjustment, continuous production, and easy maintenance with SLS and SDI. For more information on the products please check our website 1S Drives with Safety Functionality: 1S Motors with Safety Functionality:
02:47

