Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-1AL2K030C-BS2

1SA AC servo motor, 2 kW, 400 VAC, 3000 rpm, 6.37 Nm, absolute encoder, with brake

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 2 kW
Rated torque 6.37 Nm
Rated speed 3000 r/min
Encoder resolution 20 Bit
Motor with brake
Peak torque 19.1 Nm
Encoder type Absolute without battery
Flange size square (LC) 100 mm
Motor with oil seal
Shaft with key
Shaft with tap
Product Weight (unpacked) 9400 g

Accessories

R88A-CX1BE10BF 1SA series servo EXTENSION hybrid cable, 10 m, 230 V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW
R88A-CX1BE20BF 1SA series servo EXTENSION hybrid cable, 20 m, 230 V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW
R88A-CX1C003BF 1SA series servo hybrid cable, 3 m, with brake, 230V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW
R88A-CX1C005BF 1SA series servo hybrid cable, 5 m, with brake, 230V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW
R88A-CX1C010BF 1SA series servo hybrid cable, 10 m, with brake, 230 V: 1 kW to 1.5 kW, 400V: 750 W to 3 kW
R88A-CX1C015BF 1SA series servo hybrid cable, 15 m, with brake, 230 V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW
R88A-CX1C020BF 1SA series servo hybrid cable, 20 m, with brake, 230 V: 1 kW to 1.5 kW, 400 V: 750 W to 3 kW

Downloads