R88M-1AL1K530T-S2
1SA AC servo motor, 1.5 kW, 230 VAC, 3000 rpm, 4.77 Nm, absolute encoder
Specifications
Servo control method | EtherCAT |
Drive supply voltage | 230 V single phase |
Rated output | 1.5 kW |
Rated torque | 4.77 Nm |
Rated speed | 3000 r/min |
Encoder resolution | 20 Bit |
Motor with brake | |
Peak torque | 14.3 Nm |
Encoder type | Absolute without battery |
Flange size square (LC) | 100 mm |
Motor with oil seal | |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 7000 g |