Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88M-1AM20030T-S2

1SA AC servo motor, 200 W, 230 VAC, 3000 rpm, 0.637 Nm, absolute encoder

Specifications

Servo control method EtherCAT
Drive supply voltage 230 V single phase
Rated output 0.2 kW
Rated torque 0.637 Nm
Rated speed 3000 r/min
Encoder resolution 20 Bit
Motor with brake
Peak torque 2.2 Nm
Encoder type Absolute without battery
Flange size square (LC) 60 mm
Motor with oil seal
Shaft with key
Shaft with tap
Product Weight (unpacked) 2000 g

Accessories

R88A-CX1A003SF 1SA series servo hybrid cable, 3 m, non braked, 230 V: 200-750 W
R88A-CX1A005SF 1SA series servo hybrid cable, 5 m, non braked, 230V: 200-750W
R88A-CX1A010SF 1SA series servo hybrid cable, 10 m, non braked, 230V: 200-750W
R88A-CX1A015SF 1SA series servo hybrid cable, 15 m, non braked, 230V: 200-750W
R88A-CX1A020SF 1SA series servo hybrid cable, 20 m, non braked, 230V: 200-750W

Downloads