Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-1SAN02H-ECT

1SA servo drive with safety, EtherCAT type, 200 W, 1~ 230 VAC

Specifications

Servo control method EtherCAT
Drive supply voltage 230 V single phase
Rated output 0.2 kW
Safety functions SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO
Product Width (unpacked) 85 mm
Product Weight (unpacked) 3000 g

Accessories

R88A-FI1SA108-SE 1SA Servo RFI filter; 230 VAC single-phase, for 200 W to 800 W drives
R88A-RR12025 External regeneration resistor, capacity: 24 W, 25 Ohm
R88A-RR30025 External regeneration resistor, capacity: 60 W, 25 Ohm

Spare parts

R88A-CN101A 1S motor connector (CNC) for 230 V, 0.1 to 1 kW

Downloads