R88M-1AL3K030C-S2
1SA AC servo motor, 3 kW, 400 VAC, 3000 rpm, 9.55 Nm, absolute encoder
Specifications
Servo control method | EtherCAT |
Drive supply voltage | 400 V three phase |
Rated output | 3 kW |
Rated torque | 9.55 Nm |
Rated speed | 3000 r/min |
Encoder resolution | 20 Bit |
Motor with brake | |
Peak torque | 28.7 Nm |
Encoder type | Absolute without battery |
Flange size square (LC) | 130 mm |
Motor with oil seal | |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 14000 g |