Specifications
Servo control method | EtherCAT |
Drive supply voltage | 230 V single phase |
Rated output | 0.75 kW |
Safety functions | SBC, SDI, SLP, SLS, SOS, SS1, SS2, STO |
Product Weight (unpacked) | 3000 g |
Accessories
R88A-FI1SA108-SE | 1SA Servo RFI filter; 230 VAC single-phase, for 200 W to 800 W drives |
|
|
R88A-RR30020 | External regeneration resistor 60 W, 20 Ohm |
|
Spare parts
R88A-CN101A | 1S motor connector (CNC) for 230 V, 0.1 to 1 kW |
|
|
R88A-CN101B | 1S Brake interlock connector (CN12) |
|