Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-1SN150F-ECT

1S servo drive, EtherCAT type, 15 kW, 3~ 400 VAC

Specifications

Servo control method EtherCAT
Drive supply voltage 400 V three phase
Rated output 15 kW
Safety functions STO
Product Height (unpacked) 570 mm
Product Width (unpacked) 220 mm
Product Depth (unpacked) 300 mm
Product Weight (unpacked) 21000 g

Accessories

R88A-FI1S350-SE 1S Servo RFI filter; 400 VAC , for 15 kW drives

Downloads