Accurax G5 Drives
At the heart of every great machine
Accurax G5 gives you that extra edge to build faster, accurate, smaller and safer machines. You will gain almost 25% in motor weight reduction and 50% cabinet space saving. You will achieve sub micron precision and ms settling time.
- EtherCAT, MECHATROLINK-II and Analog/Pulse drive models
- Frequency response of 2kHz
- Safety conforming to ISO13849-1 (PL d)
- High accuracy provided by 20 bit encoder
- Drive Programming: embedded indexer functionality in the Analogue/Pulse models
- Advanced vibration suppression
- Full closed loop encoder built-in
- Double registration input provides application versatility
- Rotary motors from 50 W up to 15 kW
- Ironless and iron-core linear motor types
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated output | Description | |
|---|---|---|---|---|---|
|
|
EtherCAT | 230 V single phase | 0.1 kW | G5 Series servo drive, EtherCAT type, 100 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 0.1 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 100 W |
|
|
|
EtherCAT | 230 V single phase | 0.2 kW | G5 Series servo drive, EtherCAT type, 200 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 0.2 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 200 W |
|
|
|
EtherCAT | 230 V single phase | 0.4 kW | G5 Series servo drive, EtherCAT type, 400 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 0.4 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 400 W |
|
|
|
EtherCAT | 400 V three phase | 0.6 kW | G5 Series servo drive, EtherCAT type, 600 W, 3~ 400 VAC |
|
|
|
MECHATROLINK II | 400 V three phase | 0.6 kW | Accurax G5 servo drive, 3~ 400 VAC, MECHATROLINK II type, 600 W |
|
|
|
EtherCAT | 230 V single phase | 0.75 kW | G5 Series servo drive, EtherCAT type, 750 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 0.75 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 750 W |
|
|
|
EtherCAT | 400 V three phase | 1 kW | G5 Series servo drive, EtherCAT type, 1000 W, 3~ 400 VAC |
|
|
|
MECHATROLINK II | 400 V three phase | 1 kW | Accurax G5 servo drive, 3~ 400 VAC, MECHATROLINK II type, 1.0 kW |
|
|
|
EtherCAT | 230 V single phase | 1 kW | G5 Series servo drive, EtherCAT type, 1000 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 1 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 1.0 kW |
|
|
|
EtherCAT | 400 V three phase | 15 kW | G5 Series servo drive, EtherCAT type, 15 kW, 3~ 400 VAC |
|
|
|
EtherCAT | 400 V three phase | 1.5 kW | G5 Series servo drive, EtherCAT type, 1500 W, 3~ 400 VAC |
|
|
|
MECHATROLINK II | 400 V three phase | 1.5 kW | Accurax G5 servo drive, 3~ 400 VAC, MECHATROLINK II type, 1.5 kW |
|
|
|
EtherCAT | 230 V single phase | 1.5 kW | G5 Series servo drive, EtherCAT type, 1500 W, 1~ 200 VAC |
|
|
|
MECHATROLINK II | 230 V single phase | 1.5 kW | Accurax G5 servo drive, 1~ 200 VAC, MECHATROLINK II type, 1.5 kW |
|
|
|
EtherCAT | 400 V three phase | 2 kW | G5 Series servo drive, EtherCAT type, 2 kW, 3~ 400 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts Accurax G5 Drives
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for Accurax G5 Drives
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Videos
-
New-Motion, developing a gantry robot palletiser
Driving innovation supporting the development of a gantry robot palletiser by our customer New-Motion with Omron Insight.
04:01



