Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

R88D-KT150F

Accurax G5 servo drive, 3~ 400 VAC, analog/pulse type, 15 kW

Specifications

Servo control method Analog, Pulse train
Drive supply voltage 400 V three phase
Rated output 15 kW

Downloads

download
Accurax G5 Servomotors/Drivers with MECHATROLINK-II Control Users Manual
en PDF 6.69 MB
o

Please or register to view this content

download
Accurax G5 Servomotors/Drives with Analogue/Pulse Output Users Manual
en PDF 7.99 MB
o

Please or register to view this content

download
Accurax G5 Servomotors/Drives with Analogue/Pulse/Indexer Output Users Manual
en PDF 1.02 MB
o

Please or register to view this content

download
Accurax-G5 Brochure
enPDF 6.83 MB
download
G5 Linear Servo drive with EtherCAT control Users Manual
en PDF 8.02 MB
o

Please or register to view this content

download
Motor Sizing Tool Operation Manual
en PDF 3.83 MB
o

Please or register to view this content

download
R88D-K_ Accurax G5 rotary drive Datasheet
en PDF 2.82 MB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content

download
Accurax G5 Servomotors/Drivers with MECHATROLINK-II Control Users Manual
en PDF 6.69 MB
o

Please or register to view this content

download
Accurax G5 Servomotors/Drives with Analogue/Pulse Output Users Manual
en PDF 7.99 MB
o

Please or register to view this content

download
Accurax G5 Servomotors/Drives with Analogue/Pulse/Indexer Output Users Manual
en PDF 1.02 MB
o

Please or register to view this content

download
G5 Linear Servo drive with EtherCAT control Users Manual
en PDF 8.02 MB
o

Please or register to view this content

download
Motor Sizing Tool Operation Manual
en PDF 3.83 MB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content