Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-KT01H

Accurax G5 servo drive, 1~ 200 VAC, analog/pulse type, 100 W

Specifications

Servo control method Analog, Pulse train
Drive supply voltage 230 V single phase
Rated output 0.1 kW

Accessories

R88A-FIK102-SE G/G5 series RFI filter; 2.4 A, 230 VAC, for 100 and 200 W models

Downloads

download
Accurax-G5 Brochure
enPDF 6.83 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
G5 Instruction Sheet
enPDF 803 KB
download
Sysmac Catalogue
enPDF 43.5 MB
download
motor_sizing_tool_v1.80.1.16 Configurator
enZIP 36.1 MB
download
G5 Instruction Sheet
enPDF 803 KB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.