Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

R88M-K10030T-BS2

G5 series AC servo motor, 100 W, 200 VAC, 3000 rpm, 0.32 Nm, Absolute encoder, with brake

Specifications

Servo control method Analog, EtherCAT, MECHATROLINK II, Pulse train
Drive supply voltage 230 V single phase
Rated output 0.1 kW
Rated speed 3000 r/min
Rated torque 0.32 Nm
Peak torque 0.95 Nm
Encoder type Absolute with battery
Encoder resolution 17 Bit
Motor with brake
Motor with oil seal
Flange size square (LC) 40 mm
Shaft diameter 8 mm
Shaft with key
Shaft with tap
Product Weight (unpacked) 680 g

Accessories

R88A-CAKA001-5SR-E G5 series servo motor power cable, 1.5 m, non braked, 50-750 W
R88A-CAKA003BR-E G5 series servo brake cable, 3m, 50-750W
R88A-CAKA003SR-E G5 series servo motor power cable, 3 m, non braked, 50-750 W
R88A-CAKA005BR-E G5 series servo brake cable, 5m, 50-750W
R88A-CAKA005SR-E G5 series servo motor power cable, 5 m, non braked, 50-750 W
R88A-CAKA010BR-E G5 series servo brake cable, 10m, 50-750W
R88A-CAKA010SR-E G5 series servo motor power cable, 10 m, non braked, 50-750 W
R88A-CAKA015SR-E G5 series servo motor power cable, 15 m, non braked, 50-750 W
R88A-CAKA020SR-E G5 series servo motor power cable, 20 m, non braked, 50-750 W
R88A-CRKA001-5CR-E G5 series servo encoder cable, 1.5 m, 50 to 750 W
R88A-CRKA003CR-E G5 series servo encoder cable, 3 m, 50 to 50 W
R88A-CRKA005CR-E G5 series servo encoder cable, 5 m, 50 to 750 W
R88A-CRKA010CR-E G5 series servo encoder cable, 10 m, 50 to 750 W
R88A-CRKA015CR-E G5 series servo encoder cable, 15 m, 50 to 750 W
R88A-CRKA020CR-E G5 series servo encoder cable, 20 m, 50 to 750 W

Downloads

download
Accurax-G5 Brochure
enPDF 6.83 MB
download
G5 Instruction Sheet
en PDF 803 KB
o

Please or register to view this content

download
R88M-K/R88D-KT/KN_-ML2/KN_-ECT AC Servomotor/Drives G5 series Datasheet
en PDF 17.9 MB
o

Please or register to view this content

download
R88M-K_ Accurax G5 servo motors Datasheet
en PDF 1 MB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content

download
R88M-K/R88D-KT/KN_-ML2/KN_-ECT AC Servomotor/Drives G5 series Datasheet
en PDF 17.9 MB
o

Please or register to view this content

download
R88M-K_ Accurax G5 servo motors Datasheet
en PDF 1 MB
o

Please or register to view this content

download
G5 Instruction Sheet
en PDF 803 KB
o

Please or register to view this content

download
motor_sizing_tool_v1.80.1.21 Configurator
en ZIP 37.8 MB
o

Please or register to view this content