Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to 1S Drives with SS1/SLS Safety Functionality

A confirmation email has been sent to

Continue to page

Please or register to download this document

1S Drives with SS1/SLS Safety Functionality

1S Drives with SS1/SLS Safety Functionality

Effortlessly Achieve Enhanced Uptime and Safety in Your Machines

Ratings: 230 VAC from 50 W to 1.5 kW, 400 VAC from 400 W to 15 kW

  • EtherCAT Communications Cycle of 125 μs
  • Integrated Safety (STO, SS1, SLS) over EtherCAT (FSoE)
  • Fast and secure screw-less push-in in all connectors
  • Pluggable connectors for easy pre-wiring and system maintenance
  • Battery-less Absolute encoder, 23-bit resolution 
  • Direct wiring of I/O signals
  • Improved loop control for overshoot and quick setting time
  • Safety function built-in: 
    • FSoE Network STO, SS1 and SLS: EN ISO 13849-1 (PLd), EN 61508 (SIL2), EN 62061 (SIL2), EN 61800-5-2
    • Hardwired STO: EN ISO 13849-1 (PLe), EN 61508 (SIL3), EN 62061 (SIL3), EN 61800-5-2

Specifications & ordering info

Product Servo control method Drive supply voltage Rated output Safety functions Description
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 100 W, 1 or 3~ 230 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 200 W, 1 or 3~ 230 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 400 W, 1 or 3~ 230 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 600 W, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 750 W, 1 or 3~ 230 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 1 kW, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 15 kW, 3~400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 1.5 kW, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 1.5 kW, 1 or 3~ 230 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 2 kW, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 3 kW, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 5.5 kW, 3~ 400 VAC
1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 7.5 kW, 3~ 400 VAC
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts 1S Drives with SS1/SLS Safety Functionality

1s–51 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for 1S Drives with SS1/SLS Safety Functionality

By completing this form you can request a quotation. Your personal details will be handled confidentially.

1s–51 prod

Personal details

1S Drives with SS1/SLS Safety Functionality

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Machine Safety

High adaptability for machine safety 

  • FSoE STO SS1 SLS

Videos

Downloads

download
1S-series Servos for EN Instruction Manual
en PDF 3.3 MB
o

Please or register to view this content

download
1S-series servos with SS1/SLS safety functions Users Manual
en PDF 28 MB
o

Please or register to view this content

download
Omron R88D-1SNxxx-ECT-51 EtherCAT ESI file
en ZIP 732 KB
o

Please or register to view this content

download
R88D-1SN_ -ECT-51 Instruction Sheet
en PDF 325 KB
o

Please or register to view this content

download
R88D-1SN_-ECT 1S-series Servo Drive Datasheet
en PDF 3.54 MB
o

Please or register to view this content

download
R88M-1_ 1S-series Servo Motor Datasheet
en PDF 1.57 MB
o

Please or register to view this content

download
R88M-1__R88D-1SN_-ECT-51 AC Servo Drives 1S-series Datasheet
en PDF 21.4 MB
o

Please or register to view this content

download
Omron R88D-1SNxxx-ECT-51 EtherCAT ESI file
en ZIP 732 KB
o

Please or register to view this content

download
R88D-1SN_-ECT 1S-series Servo Drive Datasheet
en PDF 3.54 MB
o

Please or register to view this content

download
R88M-1_ 1S-series Servo Motor Datasheet
en PDF 1.57 MB
o

Please or register to view this content

download
R88M-1__R88D-1SN_-ECT-51 AC Servo Drives 1S-series Datasheet
en PDF 21.4 MB
o

Please or register to view this content

download
1S-series Servos for EN Instruction Manual
en PDF 3.3 MB
o

Please or register to view this content

download
1S-series servos with SS1/SLS safety functions Users Manual
en PDF 28 MB
o

Please or register to view this content

download
R88D-1SN_ -ECT-51 Instruction Sheet
en PDF 325 KB
o

Please or register to view this content