Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

R88D-1SN08H-ECT-51

1S-51 servo drive with STO, SS1 and SLS safety, EtherCAT type, 750 W, 1 or 3~ 230 VAC

Specifications

Servo control method EtherCAT
Drive supply voltage 230 V single phase, 230 V three phase
Rated output 0.75 kW
Safety functions SLS, SS1, STO
Product Height (unpacked) 226.5 mm
Product Width (unpacked) 65 mm
Product Depth (unpacked) 226.05 mm
Product Weight (unpacked) 2000 g

Downloads

download
1S-series servos with SS1/SLS safety functions Users Manual
en PDF 28 MB
o

Please or register to view this content

download
Omron R88D-1SNxxx-ECT-51 EtherCAT ESI file
en ZIP 732 KB
o

Please or register to view this content

download
R88D-1SN_ -ECT-51 Instruction Sheet
en PDF 325 KB
o

Please or register to view this content

download
R88M-1__R88D-1SN_-ECT-51 AC Servo Drives 1S-series Datasheet
en PDF 21.4 MB
o

Please or register to view this content

download
Omron R88D-1SNxxx-ECT-51 EtherCAT ESI file
en ZIP 732 KB
o

Please or register to view this content

download
R88M-1__R88D-1SN_-ECT-51 AC Servo Drives 1S-series Datasheet
en PDF 21.4 MB
o

Please or register to view this content

download
1S-series servos with SS1/SLS safety functions Users Manual
en PDF 28 MB
o

Please or register to view this content

download
R88D-1SN_ -ECT-51 Instruction Sheet
en PDF 325 KB
o

Please or register to view this content