SmartStep 2 Drives
The right step forward...
The new SmartStep offers an ideal solution for point-to-point motion applications where simplicity is essential. SmartStep 2 keeps things simple whilst combining high performance and advanced features in a cost effective solution.
- Ultra-compact size. The footprint is only 48% compared to the previous SmartStep
- Vibration suppression
- Adaptive resonance suppression filter
- Feedback pulse output
- On-line Auto-tuning and Easy set up
- Electronic gear, four internal speed settings and wide range of pulse settings
- Two torque limits
- Position control via pulse input 500 kpps
- Configuration and commissioning using CX-Drive software
Specifications & ordering info
| Product | Servo control method | Drive supply voltage | Rated output | Description | |
|---|---|---|---|---|---|
|
|
Pulse train | 230 V single phase | 0.1 kW | SmartStep 2 servo drive, pulse input type, 100 W, 1~ 200 VAC |
|
|
|
Pulse train | 230 V single phase | 0.2 kW | SmartStep 2 servo drive, pulse input type, 200 W, 1-phase 200 VAC |
|
|
|
Pulse train | 230 V single phase | 0.4 kW | SmartStep 2 servo drive, pulse input type, 400 W, 1~ 200 VAC |
|
|
|
Analog, Pulse train | 230 V single phase | 0.75 kW | G-Series Servo Drive, Pulse input type, 800 W, 1~ 200 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts SmartStep 2 Drives
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for SmartStep 2 Drives
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

