Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

R88D-KN06F-ML2

Accurax G5 servo drive, 3~ 400 VAC, MECHATROLINK II type, 600 W

Specifications

Servo control method MECHATROLINK II
Drive supply voltage 400 V three phase
Rated output 0.6 kW

Accessories

R88A-FIK304-SE G5 series RFI filter; 4 A, 400 VAC, for 600 to 1.5 kW models

Downloads

download
G5 Instruction Sheet
enPDF 803 KB