NJ3
Sysmac controller – NJ3 Series
The NJ3 series expands the Sysmac controller solution to 4 and 8 axis.
- Fastest cycle time: 500 µs
- Number of axes: 8, 4
- Synchronized motion core
- Functions: Logic sequence and Motion
- Multi-tasking
- Built-in EtherCAT and EtherNet/IP ports
- EtherCAT Ring topology is supported to maintain communications and control in case of a broken cable or device failure
Specifications & ordering info
| Product | Max. number of synchronous axes | Primary task cycle time | Program memory | Variables memory | Communication port(s) | Max. number of remote I/O nodes | Supports sequence control | Supports motion control | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
4 | 0.5 ms | 5 MB | 2.5 MB | EtherCAT Master, EtherNet/IP, USB | 192 | Yes | Yes | NJ3 programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 4 synchronous axes |
|
|
|
8 | 0.5 ms | 5 MB | 2.5 MB | EtherCAT Master, EtherNet/IP, USB | 192 | Yes | Yes | NJ3 programable logic controller built-in EtherNet/IP™ up to 32 connections, EtherCAT® up to 8 synchronous axes |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts NJ3
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for NJ3
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
EtherCAT Redundancy
Redundancy minimizes downtime
Even if a part of the EtherCAT network is disconnected, Cable Redundancy provides continuous connectivity.
This function allows you to fix disconnection without stopping the machines and production line where one controller provides both machine control and safety control.
-
OMRON ECAT Improvement
02:03
OMRON ECAT Improvement
Related products
-
Sysmac general purpose servo
-
Higher Productivity and Safer Environment
-
From basic Analogue I/O to advanced temperature control
-
Open to any communication
-
8 to 64 points per unit - input, output or mixed
-
Add motion control to any CJ-Series PLC
-
XS5 XS2 XS6 Series
-
NA Series -The Sysmac HMI
-
Modular IP20 IOs
-
Integrated safety into machine automation
-
Secure and Easy Remote Access to your machines
-
Boost Your Productivity