NX7
Sysmac controller – NX7 Series
The NX7 series is a high performance CPU that includes two synchronized motion cores controlling up to 256 axes.
- Fastest cycle time: 125 µs
- Number of axes: 256, 128
- Two synchronized motion cores
- Functions: Logic sequence, Database connection, AI and Motion
- Database direct connection: SQL client for server Microsoft SQL, Oracle, IBM DB2, MySQL, Firebird, PostgreSQL
- Database direct connection in V2.0 is expanded with stored procedure calls and secure communications functionality
- AI Functionality: AI engine included in the controller enables real time utilisation of machine learning model
- AI Predictive Maintenance Library enables non-stop equipment
- Multi-tasking
- Built-in EtherCAT and two EtherNet/IP (1 Gbps) ports
- IoT Ready: OPC UA server built-in as standard feature, variable structures are supported
Specifications & ordering info
| Product | Max. number of synchronous axes | Supports DB connection | Supports OPC-UA | Supports AI control | Primary task cycle time | Program memory | Variables memory | Communication port(s) | Max. number of remote I/O nodes | Supports sequence control | Supports motion control | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
128 | No | Yes | No | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | Sysmac NX7 CPU, 80MB memory, built-in EtherCAT (128 servo axes, in total 512 EtherCAT nodes) and 2 EtherNet/IP ports |
|
|
|
128 | Yes | Yes | No | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | NX7 programable logic controller built-in EtherNet/IP™ up to 512 connections, EtherCAT® up to 128 synchronous axes, and OPC UA, SQL, MQTT |
|
|
|
256 | No | Yes | No | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | Sysmac NX7 CPU, 80MB memory, built-in EtherCAT (256 servo axes, in total 512 EtherCAT nodes) and 2 EtherNet/IP ports |
|
|
|
256 | Yes | Yes | No | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | Sysmac NX7 CPU with Database Connectivity, 80MB memory, built-in EtherCAT (256 servo axes, in total 512 EtherCAT nodes) and 2 EtherNet/IP ports |
|
|
|
128 | No | No | Yes | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | Sysmac NX7 AI Controller, 80MB memory, built-in EtherCAT (128 servo axes, in total 512 EtherCAT nodes) and 2 EtherNet/IP ports |
|
|
|
256 | No | No | Yes | 0.125 ms | 80 MB | 260 MB | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP | 512 | Yes | Yes | Sysmac NX7 AI Controller, 80MB memory, built-in EtherCAT (256 servo axes, in total 512 EtherCAT nodes) and 2 EtherNet/IP ports |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts NX7
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for NX7
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Direct access to SQL Database
Stored procedure
What is stored procedure?
Stored procedure is one of the database functions. A group of SQL statements is stored in a database, enabling complex processing to be executed with one call. The Stored Procedure Call function to call stored procedure in a database from the controller has been added to version 2.0.
Secure connection between FA and IT
Authentication based on server certificates and encrypted communications ensure safe connection between a database server and the CPU unit.*1
5 times faster data collection than the previous method
Batch Insert can store various types of data for a long time, just like an event data recorder. This allows you to identify the causes of line stoppages by analyzing data collected every scan.*1*2
Automatic generation of tables from structures and vice versa
A database table can be automatically generated from a structure, and a structure can be automatically generated from a database table. Mapping time can be reduced.*1
1. Available in NX701-1□20 and NX102-□□20. Will be available in NJ□01-□□20 soon.
2. Compared with when multiple insertions are performed.
3. A stored procedure is required to delete tables.
Software
Videos
-
Artificial Intelligence Demonstration - AI on the machine level
An AI Controller is a unique tool that can bring data processing a step further, down to the end device. It operates deep in the heart of the machine itself to prevent a machine shutdown and to reduce error rates. To demonstrate the capability of an AI controller to react on disturbances, we simulate a filling process on a beverage production line. AI can also be used to make line changeovers very quick and easy, in a few seconds.
03:08





