NY5
IPC Machine Controller
Hybrid controller which combines Sysmac machine control and IT technology
- Intel Core i5 Quad-core processor
- Windows 10 IoT Enterprise 2019 LTSC
- Open operating system allows running customised software and hardware
- Functions: Logic sequence, Motion and NC
- Built-in EtherNet/IP port for your IT systems and machine to machine communication
- Sysmac machine controller inside
- 500 μs system cycle time
- Up to 64 synchronized axes
- Built-in EtherCAT port for up to 192 synchronized slaves
- NC functionality available on Industrial Panel PC*: Ideal for XY cutting, milling, lathe and any other path-following application such as dispensing, bending, grinding and forming machines
Specifications & ordering info
| Product | IPC type | Controller type | Max. number of motion axes | Screen diagonal | Processor family | Processor specification | Cooling method | Memory | Storage | Operating system | Expansion slot | Modular port | Video output | Material housing | Display ratio | Number of pixels, horizontal | Number of pixels, vertical | Product Height (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | No Port | DVI-I | Aluminium, black | 56 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | NYML | DVI-I | Aluminium, black | 56 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 256 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | No Port | DVI-I | Aluminium, black | 56 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 256 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 128 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | No Port | DVI-I | Aluminium, black | 56 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 128 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 256 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | NYML | DVI-I | Aluminium, black | 56 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 256 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 64 GB SSD SLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | DVI-D | DVI-I | Aluminium, black | 89 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 64 GB SSD SLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, DVI-D |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | RS-232 | DVI-I | Aluminium, black | 89 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, RS-232C |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | DVI-D | DVI-I | Aluminium, black | 89 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, DVI-D |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | NYML | DVI-I | Aluminium, black | 89 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port |
|
||||
|
|
Box PC | Machine Control | 16 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | RS-232 | DVI-I | Aluminium, black | 89 mm | Machine Controller for 16 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, RS-232C |
|
||||
|
|
Box PC | Machine Control | 32 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | RS-232 | DVI-I | Aluminium, black | 89 mm | Machine Controller for 32 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, RS-232C |
|
||||
|
|
Box PC | Machine Control | 32 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | NYML | DVI-I | Aluminium, black | 89 mm | Machine Controller for 32 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port |
|
||||
|
|
Box PC | Machine Control | 32 | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 128 GB SSD MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | 1 x PCIe slot (X4 lanes) | NYML | DVI-I | Aluminium, black | 89 mm | Machine Controller for 32 axes, Industrial Box PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 128 GB SSD MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port |
|
||||
|
|
Panel PC | Machine Control | 16 | 15.4 in | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 8 GB RAM (non ECC) | 128 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | No Port | DVI-I | Aluminium, black | 16:10 | 1280 | 800 | Machine Controller for 16 axes, Industrial Panel PC with Intel® Core™ i5-7440EQ, 8 GB RAM (non ECC), 128 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, 15.4" display with capacitive touchscreen |
|
|
|
|
Panel PC | Machine Control | 16 | 15.4 in | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 256 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | No Port | DVI-I | Aluminium, black | 16:10 | 1280 | 800 | Machine Controller for 16 axes, Industrial Panel PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 256 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, 15.4" display with capacitive touchscreen |
|
|
|
|
Panel PC | Machine Control | 16 | 15.4 in | Intel® Core™ i5 | 7440EQ (2.9 GHz) | Active cooling (fan) | 32 GB RAM (non ECC) | 256 GB CFast MLC | Windows 10 IoT Enterprise 2019 LTSC - 64 bit | No Expansion | NYML | DVI-I | Aluminium, black | 16:10 | 1280 | 800 | Machine Controller for 16 axes, Industrial Panel PC with Intel® Core™ i5-7440EQ, 32 GB RAM (Non-ECC), 256 GB CFast MLC, Windows 10 IoT Enterprise 2019 LTSC - 64 bit, NYML Port, 15.4" display with capacitive touchscreen |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts NY5
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for NY5
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
NY Monitor Link
- Up to 100 m connection between IPC and Display
- Standard Ethernet cable
- Optimum display response time
- 4K Ready
A few details...
- 12.1, 15.4 & 18.5 inch industrial display
- Multi-touch, using the latest projected capacitive technology
- False touch detection
- Glove operation
- Easy built-in supportive mounting
Connections
- Options: RS-232C or extra DVI-D for dual monitor
- DVI -3x RJ45 Gigabit Ethernet ports -2x USB2.0, 2x USB3.0
- Choice of storages devices: HDD or SSD (MLC and long-life SLC types) Second drive option
- I/O connection prepared for UPS connection -Power supply: 24VDC non-isolated
The beating heart of the IPC machine controller
Industrial Box PC – versatile installation
Technology
Performance
- Based on fourth-generation Intel® Celeron® to Intel® Core™ i7 processors
- Up to 8 GB DDR3L RAM
- Intel® HD Graphics
- Unique heatsink effectiveness
- RoHS Directive (2002/95/EC), EU directives
Simplicity improves reliability
Unnecessary complexity causes problems, so we’ve eliminated it totally, to improve reliability, maximize performance.
- No internal cables
- No complex heatpipes
- Structurally uniform mechanics to enable future expansion
- Reduced assembly, maintenance and labor costs
- Rock-solid architecture. Die-cast aluminum case
- Active cooling and air-flow isolated from the electronics
Machine Controller
- Sysmac Machine control inside
- 500 μs system cycle time
- 16 to 64 axes of motion control
- EtherNet/IP port for machine-to-machine, HMI communication
- EtherCAT port for up to 192 synchronized slaves
- Safety over EtherCAT - FSoE
Sysmac Integrated Platform
Software
Sysmac Studio - Integrated Development Environment
- A single tool for logic sequence, motion, safety, robotics, vision, HMI and Database connection
- Open standard IEC 61131-3
- Sysmac Library to optimize engineering time and machine availability
- G-Code File Editor
- Execution monitor Active G/M code display
- Command terminal
- Jogging, homing
- Customizable software allows adding functionality by the users (Requires CNC operator SDK version)
Videos
-
OMRON Sysmac Platform with CNC
Our Sysmac Platform now integrates the complete machine processes and CNC in one machine controller. It improves production efficiency, enables complex motion trajectories and reduces machine development environment.
03:17
OMRON Sysmac Platform with CNC
Our Sysmac Platform now integrates the complete machine processes and CNC in one machine controller. It improves production efficiency, enables complex motion trajectories and reduces machine development environment.
-
Engineering video: “How Omron makes multi-touch industry-proof”
Is it possible to operate capacitive touchscreens with gloves or to detect abnormal touch behavior, like water? In this episode R&D engineer Tom Derks explains which choices they made during the development of the NY Industrial PC platform to make it industry proof.
01:41
Engineering video: “How Omron makes multi-touch industry-proof”
Is it possible to operate capacitive touchscreens with gloves or to detect abnormal touch behavior, like water? In this episode R&D engineer Tom Derks explains which choices they made during the development of the NY Industrial PC platform to make it industry proof.
-
Engineering video - How Omron keeps Industrial PC's cool
Omron engineers explain what choices they made during the development of the NY Industrial PC platform. In this episode R&D engineer Santiago Figueira talks about the challenge of making heat transfer more efficient. He describes how he worked with colleagues to create an entirely new concept, which was tested using simulations and prototypes until the ideal solution was developed.
01:42







