Specifications
IPC type | Box PC |
Controller type | Machine Control |
Max. number of motion axes | 16 axes |
Processor family | Intel® Core™ i5 |
Processor specification | 7440EQ (2.9 GHz) |
Cooling method | Active cooling (fan) |
Memory | 32 GB RAM (non ECC) |
Storage | 256 GB CFast MLC |
Operating system | Windows 10 IoT Enterprise 2019 LTSB - 64 bit |
Expansion slot | No Expansion |
Modular port | NYML |
Communication port(s) | EtherCAT Master, EtherNet/IP, Ethernet TCP/IP, USB |
Video output | DVI-I |
Material housing | Aluminium, black |
Degree of protection (IP) | IP20 |
Operating temperature | 0-55 °C |
Supply voltage DC | 20.4-28.8 V |
Product Height (unpacked) | 56 mm |
Product Width (unpacked) | 282 mm |
Product Depth (unpacked) | 195 mm |
Product Weight (unpacked) | 2600 g |
Accessories
FH-VUAB 2M | Vision system accessory FH USB cable touch panel 2 m | ||
FH-VUAB 5M | Vision system accessory FH USB cable touch panel 5 m | ||
NY000-AB01 | Wall mount bracket for Box PC | ||
NY000-AC00 2M | DVI cable 2 m | ||
NY000-AC00 5M | DVI cable 5 m | ||
NYM12W-C1000 | Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, DVI-D port | ||
NYM15W-C1000 | Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port | ||
NYM19W-C1000 | Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, DVI-D port | ||
S8BA-24D24D240LF | UPS, DIN rail type, DC-DC, 10A, 240W | ||
S8BW-C02 | UPS Connection cable (CONTACT) |
Spare parts
NY000-AK00 | Spare part accessory kit (connectors, drive bracket, screws, etc) |